HPS_ID_PSC3090663_PRODIMAGE
HPS_ID_PSC3090663_PRODIMAGE

3/4 & 1-1/2 Ton Convertible All Hotstick Style Nylon-Strap Hoist

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC3090663

Every Chain Hoist is proof-tested and factory-operated at 150% of capacity rating

  • Adapts to varying field needs
  • Adds 3 ft of lift distance when rigged at the lower rating
  • To rig hoist for higher rating, keep load-hook sheave mounted midway on strap when it is becketed (doubled, with the end of strap secured to hoist frame)
  • To convert to lower rating, secure the load hook sheave through loop in free end of strap

Automatic springloaded latches on 360° swivel forgedsteel hooks. Heat-treated aluminum-alloy frame – open design for easy cleaning in mud or ice. Interlocking pawls for sure control without brakes that can slip. Safety-orange 30" x 11⁄4" Epoxiglas ™ insulated handle, Plastisol end cap seals out dirt. Take-up wheel with cogs for hand operation and holes for hotstick operation. Easy-access Shift and Release Keys operate by hotsticks or by hand, even with gloves.

Product details

General

UPC
096359565567
Working Load Limit
3,000 lb
Working Load Limit Metric
1,360 kg

Dimensions

Length
30 in
Length Metric
76.2 mm
Weight
14.65 lb
WeightMetric
6.6 kg

Logistics

Standard Package
1