HUBBELL POWER SYSTEMS
Pike Pole, 2 in X 14 ft
Pike Pole, 2 in X 14 ft

Pike Pole, 2 in X 14 ft

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

214PH

PIKE POLE - 2IN X 14FTThe point, secured by a spring-button lock, can be reversed to protect point and avoid damage to equipment when not in use. Epoxiglas Pike Poles do not absorb moisture so they will not rot or warp. Epoxiglas has excellent mechanical properties and is relatively light in weight.

  • The point, secured by a spring-button lock, can be reversed to protect point and avoid damage to equipment when not in use
  • Does not absorb moisture so it will not rot or warp
  • Features excellent mechanical properties and is relatively lightweight

Product details

General

Catalog Number

214PH

EU RoHS Indicator

No

Type

Pole Placement Assist Tool

UPC

096359069645

Dimensions

Length

168 in

Weight

12.74 lb

WeightMetric

5.8 kg

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals