HPS_PPHID_250027
HPS_PPHID_250027

Pole Tong, 3 ft

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C200T

Working the Pole Tong like giant pliers, one worker can guide a pole into place during installation. Before this practical tool was developed, it took two workers with peavey sticks to do the job. Apply pressure to keep the jaws closed, the worker controls the forward, backward, side-to-side, and rotary movements of the pole as it is lowered by a winch line or the winch on a hydraulic boom. It is not necessary to re-grip the pole, once the jaws are firmly hooked slightly above the intended ground level. Fits poles from 7 to 16 inches in diameter.

Product details

General

Type
Pole Placement Assist Tool
UPC
096359012757

Dimensions

Weight
16.66 lb
WeightMetric
7.6 kg

Logistics

Pallet Quantity
15