HUBBELL POWER SYSTEMS
HPS_PPHID_250044_96.jpg
* Representative image
HPS_PPHID_250044_96.jpg

Rigid Splice Reducer For 1-1/2 in to 1-1/4 in Pole

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H33653

RIDGID SPLICE KIT FOR 1.25 TO 1.5 in POLE, Rigid Pole Splices are recommended for all load conditions-tensile, compressive, or deflection. These Splices make a rigid connection that is stronger than the pole. Use of heat-treated aluminum alloy for the ferrule makes these splices lightweight and keeps spliced poles well balanced. Counter-threaded stainless steel collar locks threaded poles together. The Rigid Splice is available for assembly on Epoxiglas blank poles (above), to shorten Epoxiglas tools for storage or to couple with other spliced tools.

  • Recommended for all load conditions-tensile, compressive, or deflection
  • Make a rigid connection that is stronger than the pole
  • Use of heat-treated aluminum alloy for the ferrule makes splices lightweight
  • Also keeps spliced poles well balanced
  • Counter-threaded stainless steel collar locks threaded poles together
  • Available for assembly on Epoxiglas blank poles
  • Shortens Epoxiglas tools for storage or to couple with spliced tools

Product details

General

Catalog Number

H33653

EU RoHS Indicator

No

Style

Rigid Pole Splices

UPC

096359040217

Dimensions

Diameter

1.25 in

Weight

0.245 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications