HPS_ID_C6001950_alt2_PRODIMAGE
HPS_ID_C6001950_alt2_PRODIMAGE
play
play
HPS_ID_C6001950_alt1_PRODIMAGE

Temporary Protective Grounding Simulator Kit

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6001950

Temporary Protective Grounding Simulator Kit

  • Demonstrates principles for temporary grounding practices
  • Portable instruction aid provides working model of three-phase system circuit
  • Powered by a step-down transformer
  • Plugs into a 110-volt 60-cycle household source
  • Special light/buzzer unit simulates line worker in maintenance on de-energized line
  • Insulated wires with alligator clip at each ends serve as grounding cable and clamp sets (10 included)
  • Miniature grounding cluster bar is included for pole mounting

Product details

General

EU RoHS Indicator
No
UPC
096359023999

Dimensions

Dimensions
34.5 in x 7 in x 12.38 in
Height
12.38 in
Length
34.5 in
Weight
47.04 lb
Width
7 in

Resources and downloads

Videos

play
CHANCE Temporary Protective Grounding (VI09071E0620)
play
CHANCE Temporary Protective Grounding (VI09072SP0720)