HUBBELL POWER SYSTEMS
HPS_ID_PSC6003494_PRODIMAGE
HPS_ID_PSC6003494_PRODIMAGE

Ball-Socket Ground Clamp for 30mm Ball, 5H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC6003507

5H Ball Stud Ground Clamp for 30mm Ball, tapped for threaded ferrule

  • Ball-stud ground clamp for 30mm ball-studs
  • Tapped for 5/8"-11 UNC threaded ferrule
  • Rated 47kA 15 cycles X/R=30
  • Eye-screw for use with grip-all clamp-sticks

Product details

General

Catalog Number

PSC6003507

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Thread Size

5/8-11 UNC

UPC

096359603047

Dimensions

Weight

1.36 lb

Electrical Ratings

Amperage Rating

47kA X/R = 30

Certifications And Compliance

Fault Current - ASTM Grade

5H

Industry Standard(s)

ASTM

Resources and downloads

Specifications