HUBBELL POWER SYSTEMS
Image of C6000337 Bus Bar Ground Clamp, Type I-Class A-Grade 5 or 6 (twin-ground cables), 6.625" Jaw Opening
* Representative image
Image of C6000337 Bus Bar Ground Clamp, Type I-Class A-Grade 5 or 6 (twin-ground cables), 6.625" Jaw Opening

Bus Bar Ground Clamp, Type I-Class A-Grade 5 or 6 (twin-ground cables), 6.625" Jaw Opening

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6000337

Bus Bar Ground Clamp, Type I-Class A-Grade 5 or 6 (twin-ground cables), 6.625" Jaw Opening

  • Bus-Bar Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles or with Twin-Grounding Cables 54kA for 15 cycles or 39kA for 30 cycles
  • Main Line Range Max. 6-5/8" O.D. Bus
  • Main Line Range Min. 3-1/2" O.D. Bus
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 5 or Grade 6
  • Jaws Smooth
  • Ferrule Plain-Plug

Product details

General

Catalog Number

C6000337

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

N/A

Handle Type

Eyescrew

Jaw Type

Smooth Jaws

Material

Aluminum

Terminal Connection Type

Dual Pressure

UPC

096359023364

Dimensions

Jaw Opening Size - Maximum

6.375 in

Jaw Opening Size - Minimum

3.5 in

Weight

6.37 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Fault Current - ASTM Grade

ASTM Grade 6

Logistics

Carton Quantity

2

Pallet Quantity

135

Resources and downloads

Specifications

Sales Drawings