HUBBELL POWER SYSTEMS
HPS_ID_PSC6003635_PRODIMAGE
HPS_ID_PSC6003635_PRODIMAGE

Flat-Face Ground Clamp w/ T-Handle, 5H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC6003635

5H Flat-Face Ground Clamp, light-weight Aluminum body, with T-handle

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

Product details

General

Catalog Number

PSC6003635

Eye Screw/T-Handle Installation Torque (in-lb)

360 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

UPC

096359659648

Dimensions

Weight

2.625 lb

Certifications And Compliance

Fault Current - ASTM Grade

5H