HUBBELL POWER SYSTEMS
Image of C6001735 Ground Clamp, Flat Face, Type I-Class B-Grade 3, 1.5" Jaw Opening
* Representative image
Image of C6001735 Ground Clamp, Flat Face, Type I-Class B-Grade 3, 1.5" Jaw Opening

Ground Clamp, Flat Face, Type I-Class B-Grade 3, 1.5" Jaw Opening

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6001735

Ground Clamp, Flat Face, Type I-Class B-Grade 3, 1.5" Jaw Opening

  • Tower & Flat-Face Ground Clamp
  • Continuous Current 400A
  • Fault Current 27kA for 15 cycles or 20kA for 30 cycles
  • Main Line Range Max. 1.5" Angles or 1.5" Flat
  • Main Line Range Min. 1/8"
  • Jumper Range Max. 2/0 Grd. Cable w/ Threaded Stud
  • Jumper Range Min. #2 Grd. Cable w/ Threaded Stud
  • ASTM Type I, Class B, Grade 3
  • Jaws Serrated
  • Ferrule Threaded

Product details

General

Catalog Number

C6001735

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

5/8"-11 Thread

Thread Size

5/8-11 UNC

Torque Rating

UPC

096359023883

Dimensions

Jaw Opening Size - Maximum

1.5 in

Jaw Opening Size - Minimum

.125 in

Weight

1.48 lb

Electrical Ratings

Current Rating

300 A

Fault Current - 15 Cycles

27000 A

Fault Current - 30 Cycles

20000 A

Grounding Wire Capacity Maximum

2/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Fault Current - ASTM Grade

ASTM Grade 3

Logistics

Carton Quantity

20

Resources and downloads

Specifications