HUBBELL POWER SYSTEMS
HPS_ID_C6002232_PRODIMAGE
HPS_ID_C6002232_PRODIMAGE

Ground Clamp with fine thread eye screw - Flat Face I-B-5 1.5" Jaw Opening

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PST6003485

Flat-Face Grounding Clamp with fine-thread eye screw, serrated jaw, ASTM Grade 5

Product details

General

Catalog Number

PST6003485

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Fine Thread Eye Screw

Jaw Type

Serrated Jaws

Material

Bronze

UPC

096359529903

Resources and downloads

Specifications