HUBBELL POWER SYSTEMS
Grade 5 Grounding Ball Stud 20mm
Grade 5 Grounding Ball Stud 20mm

Grade 5 Grounding Ball Stud 20mm

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6002317

Grade 5 Grounding Ball Stud 20mm

  • For use with three-way ground clamp C6002316 only
  • Designed and tested to ASTM F855 Grade 5 withstand rating of 43kA for 15 cycles or 30kA for 30 cycles
  • IEC rating of 35kA at 15 cycles
  • Tin plated ball stud has 7/8in. hex fitting and the threaded portion is 1-1/2in. Long with 1/2in.-13 threads to fit NEMA terminal pad
  • 20mm ball (0.788in.) will not interchange with 25mm ball stud clamps

Product details

General

Bolt Installation Torque (Recommended)

300 in-lbs

EU RoHS Indicator

No

UPC

096359024446

Dimensions

Length

3 in

Weight

0.451 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Resources and downloads

Specifications

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding