HPS_ID_PSC6003493_PRODIMAGE
HPS_ID_PSC6003493_PRODIMAGE
play
play

Short Stud, 30mm, Female Threads, 5H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC6003493

5H Short Ball Stud, 30mm ball, .8" x .75" dia. shaft, 5/8-11 UNC Female Threads

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

Product details

General

UPC
096359567400

Dimensions

Weight
1.6 lb

Certifications And Compliance

Fault Current - ASTM Grade
5H

Logistics

Carton Quantity
25
Pallet Quantity
1125

Resources and downloads

Sales Drawings

Videos

play
CHANCE Temporary Protective Grounding (VI09071E0620)
play
CHANCE Temporary Protective Grounding (VI09072SP0720)