HUBBELL POWER SYSTEMS
HPS_ID_PSCGLB18CCG_PRODIMAGE
HPS_ID_PSCGLB18CCG_PRODIMAGE

Canvas High Voltage Glove Bag, 18 in L X 8 in Top

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLB18CCG

BAG, GLOVE, 18", COTTON CANVAS

  • Cotton canvas glove bag
  • 18" length

Product details

General

Catalog Number

PSCGLB18CCG

Color

Cotton

Material

Cotton Canvas

Style

Cotton Cavas Storage Bag

Type

Container

UPC

096359528500

Dimensions

Length

18 in

Weight

.6 lb

Logistics

Carton Quantity

18

Resources and downloads

Specifications

Literature