Canvas Low Voltage Glove Bag, 12” L X 7” Top
Buy now
Brand:
Chance Lineman Tools & Equipment
Catalog ID:
PSCGLB12CCG
BAG, GLOVE, 12", COTTON CANVAS
Cotton canvas glove bag
12" length
Product details
Resources and downloads
Product details
General
Color
Cotton
Material
Cotton Canvas
Style
Cotton Cavas Storage Bag
Type
Container
UPC
096359606642
Dimensions
Length
12 in
Weight
.684 lb
Logistics
Carton Quantity
18
Resources and downloads
Specifications
Download All
CLTE-PSCGLB12CCG-SPEC-EN
CH-PSCGLB12CCG-SPEC-EN