HUBBELL POWER SYSTEMS
Image of M4660 Rack, Hot Line Tool
* Representative image
Image of M4660 Rack, Hot Line Tool

Rack, Hot Line Tool

Brand:

Chance

Catalog ID:

M4660

With the Hot Line Tool Rack, there is no need for rolls of canvas or other ground covering devices. The compact, collapsible Racks take up little space on the line truck or in the trailer. Tools are protected against abrasion by soft, tough plastisol coating over arms and center mast. All metal parts below the plastisol are galvanized or bronze for resistance to corrosion. The folding tripod-like legs can be locked in the fully opened or fully closed position. An eyebolt, secured by a bead chain, is used to lock the legs in position. Each pair of Tool Racks will support up to 12 tools as there are 12 arms to a rack. Poles of 3" diameter will easily fit on the arms. *These are normally used in pairs: Quantities of two M4660 should be specified.

Product details

General

Catalog Number

M4660

Item Type

405

UPC

096359047995

Dimensions

Weight

11.1 lb

WeightMetric

5 kg

Logistics

Pallet Quantity

36

Resources and downloads

Specifications