HUBBELL POWER SYSTEMS
Support Hook for EVH Side Opening Cradle, 15 in (0.3 m)
Support Hook for EVH Side Opening Cradle, 15 in (0.3 m)

Support Hook for EVH Side Opening Cradle, 15 in (0.3 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4010361

HOOK, 15" SUPPORT, One Support Hook Only.

  • For selective removal of any one string in deadend bundles, double, triple or quad
  • Eliminates the need for removing top strings in bundle access lower string
  • Available in 9’, 13’ and 16’ lengths
  • Shipped complete with bridle for attaching to Swivel Boom, an Insulator Retaining Plate and either 15” or 31” Hook Assemblies
  • 15” assembly for single or double deadends
  • 31” Assembly for removal of bottom strings in 4-bundle deadends, and for double “V”-string assemblies
  • 9’ Cradle is rated 500 pounds maximum load
  • 13’ and 16’ Cradles are rated at 1000 lbs. maximum load
  • Insulator Retaining Plate is dual purpose
  • One side of Insulator Retaining Plate is adaptable to 11” insulator bells and the opposite side is adaptable to 12-3/4” insulator bells

Product details

General

Catalog Number

C4010361

EU RoHS Indicator

No

Style

Side-Opening for EHV

UPC

096359017516

Dimensions

Dimensions

27.56 in x 19.38 in x 8.38 in

Dimensions Metric

70.0 mm x 49.2 mm x 21.3 mm

Height

8.38 in

Height Metric

21.3 mm

Length

27.56 in

Length Metric

70 mm

Weight

14 lb

WeightMetric

6.3 kg

Width

19.38 in

WidthMetric

49.2 mm

Logistics

Pallet Quantity

20

Resources and downloads