text.skipToContent text.skipToNavigation

Plate, Insulator Retaining

By CHANCE Utility 

Catalog ID: C4010455

By CHANCE Utility
Catalog ID:  C4010455
The Insulator Retaining Plate is dual purpose, one side adaptable to 11-inch insulator bells and the opposite of the plate for 12.75-inch bells.

More Options

Product Details

General

Style Side-Opening for EHV
UPC 096359017578

Dimensions

Dimensions 20.56 in x 19.13 in x 7.94 in
Height 7.94 in
Length 20.56 in
LengthMetric 52.2 mm
Weight 7.5 lb
WeightMetric 3.4 kg
Width 19.13 in

Resources and Downloads