HUBBELL POWER SYSTEMS
HPS_ID_C4000812_PRODIMAGE
* Representative image
HPS_ID_C4000812_PRODIMAGE

Spiral Link Stick, 31 in (0.7 m), 1.25 in (32 mm) dia.

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H4722

The 31" Spiral Link Stick is used in lieu of a strain link stick in close places where the lineman cannot safely install a strain link stick by hand. A lifting eye on the head ferrule enables the lineman to guide the Spiral Link Stick to the conductor with a hotstick. The pole of the Spiral Link Stick is made of 1-1/4" Epoxiglas ™. Ferrule castings are of heat-treated aluminum alloy; spiral hook and butt ring of galvanized steel.

  • Tested per OSHA & ASTM F711
  • Replaces strain link stick when lineman cannot safely install one by hand
  • A lifting eye on the head ferrule enables the lineman to guide the Spiral Link Stick to the conductor with a hotstick
  • 1-1/4" Epoxiglas ™ pole
  • Heat-treated aluminum alloy ferrule castings
  • Galvanized-steel spiral hook and butt ring

Product details

General

Catalog Number

H4722

Max Load Lbs.

3500 lb

Style

Spiral Link Stick

UPC

096359040835

Working Load Limit

3,500 lb

Working Load Limit Metric

1,587.5 kg

Dimensions

Diameter

1.25 in

Diameter - Metric

3.7 mm

Dimension - L Length Overall mm

393.8 mm

Dimension - Length Overall inch

15.5 in

Dimension - Maximum Conductor Size Accommodated

1510.5 kcmil ACSR

Dimensions

34.5 in x 7.25 in x 7.25 in

Dimensions Metric

87.6 mm x 18.4 mm x 18.4 mm

Height

7.25 in

Height Metric

18.4 mm

Length

34.5 in

Length Metric

87.6 mm

Weight

7 lb

WeightMetric

3.2 kg

Width

7.25 in

WidthMetric

18.4 mm

Conductor Related

Conductor Diameter (Main) - Maximum

1.5 in

Wire Size

1510.5 kcmil ACSR

Logistics

Pallet Quantity

32

Resources and downloads