HUBBELL POWER SYSTEMS
Static Ground with T-Handle Clamp
Static Ground with T-Handle Clamp

Static Ground with T-Handle Clamp

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6000000

Designed to eliminate the problem of electrostatic charge when working insulator strings. The Static Ground drains off the charge from the insulator string to the tower leg. Six feet of No. 2 grounding cable is attached to the Static Ground tool and a flat face clamp attaches to the either end of the grounding cable. The adjustable jaws of the Static Ground fit insulator caps from 21/2" to 6". Overall length with a 11/4" x 19" Epoxiglas ™ pole, is 30". To ground an insulator string, attach the flat face clamp to the tower leg and the Static Ground just under the first insulator cap. For barehand work, attach the flat face clamp to the bucket shield system and the Static Ground under the second insulator from the LIVE end.

Product details

General

Catalog Number

C6000000

Style

w/ T-Handle Clamp No. G3363-4SJ

UPC

096359023234

Dimensions

Dimensions

34 in x 6.25 in x 6.25 in

Dimensions Metric

86.4 mm x 15.9 mm x 15.9 mm

Height

6.25 in

Height Metric

15.9 mm

Length

34 in

Length Metric

86.4 mm

Weight

5 lb

WeightMetric

2.2 kg

Width

6.25 in

WidthMetric

15.9 mm

Logistics

Pallet Quantity

63

Resources and downloads