HUBBELL POWER SYSTEMS
HPS_PPHID_250075_96.jpg
* Representative image
HPS_PPHID_250075_96.jpg

Heavy Duty Two-Pole Strain Carrier, 6 ft (1.8 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4012174

HD TWO-POLE STRAIN CARRIERS, NPL 6', Two-pole Strain Carriers relieve strain from an insulator string to permit removal from energized lines. Normally used on a single string of insulators, these carriers sometimes are used for multiple strings where conductor-end hardware permits attachment. Yokes are fabricated from high-strength aluminum plate and include a steel chain assembly for anchoring the back plate to the structure. Conductor-end yoke includes a hook and three machined sockets (C401-1860, -1892, -1894). Two-pole Strain Carriers relieve strain from an insulator string to permit removal from energized lines. Normally used on a single string of insulators, these carriers sometimes are used for multiple strings where conductor-end hardware permits attachment.

  • Tested per OSHA & ASTM F711
  • Relieve strain from an insulator string to permit removal from energized lines
  • Normally used on a single string of insulators
  • Also used for multiple strings where conductor-end hardware permits attachment
  • Available here as complete assemblies – separate components may also be ordered
  • Yokes are fabricated from high-strength aluminum plate
  • Feature a steel chain assembly for anchoring the back plate to the structure
  • Conductor-end yoke includes a hook and a machined socket (C4011894)

Product details

General

Catalog Number

C4012174

EU RoHS Indicator

No

Style

Two Pole Strain Carrier - Transmission

UPC

096359017769

Dimensions

Length

72 in

Length Metric

182.9 mm

Maximum Distance Between Yokes

81 in

Maximum Distance Between Yokes Metric

205.7 cm

Minimum Distance Between Yokes

49 in

Minimum Distance Between Yokes Metric

124.4 cm

Weight

81 lb

WeightMetric

36.7 kg

Electrical Ratings

Voltage - Maximum

72500 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads