Distribution Strain Carrier, 6 ft (1.8 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4010411

STRAIN CARRIER, 6'DISTRIBUTION, This tool assembly has the same basic use as the two-pole strain carrier: Relieving strain while removing a single string of insulators. The distribution strain carrier has a compression deadend yoke at the hot end which is equipped with a various shoe sizes to grip the conductor ahead of insulator-conductor hardware with a compression levertype action, gripping tighter as the load increases. The various shoes furnished with the kit fit conductors from 0.292" through 0.806" (No. 2 through 397.5 ACSR). Maximum load rating for each distribution strain-carrier assembly listed below is 6,500 lb. per insulator string.

  • Same basic use as the two-pole strain carrier
  • Relieves strain while removing a single string of insulators
  • Distribution strain carrier has a compression deadend yoke at the hot end
  • Insulator-conductor hardware features a compression lever-type action, gripping tighter as the load increases
  • Various shoes furnished with the kit fit conductors from 0.292" through 0.806" (No. 2 through 397.5 ACSR)
  • Maximum load rating for each distribution strain-carrier assembly is 6,500 lb. per insulator string

Product details

General

EU RoHS Indicator
No
Style
Two Pole Strain Carrier - Distribution
UPC
096359017561

Dimensions

Length
72 in
Length Metric
182.8 cm
Maximum Distance Between Yokes
81 in
Maximum Distance Between Yokes Metric
205.7 cm
Minimum Distance Between Yokes
47.5 in
Minimum Distance Between Yokes Metric
120.6 cm
Weight
92 lb
WeightMetric
41.7 kg