HUBBELL POWER SYSTEMS
HPS_ID_C4011720_PRODIMAGE
HPS_ID_C4011720_PRODIMAGE

Conductor End Yoke Assembly for Two-Pole Strain Carriers

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4011720

Two-pole yokes can be ordered separately to make up any of the two pole strain carriers. The yokes are fabricated of high strength (.75" and 1" thick) aluminum plate. The yokes have 26" width between the center of the adjustable strain poles used with them. Maximum load ratings are 15,000 pounds per insulator string.

  • Can be ordered separately to make two pole strain carriers
  • Yokes are fabricated of high strength (3/4"- and 1"-thick) aluminum plate
  • Yokes have 26" width between center of adjustable strain poles used with them
  • Maximum load ratings are 15,000 lbs. per insulator string

Product details

General

Catalog Number

C4011720

EU RoHS Indicator

No

Style

Two Pole Strain Carrier - Accessories

UPC

096359017639

Dimensions

Dimensions

30 in x 7.62 in x 6.25 in

Dimensions Metric

76.2 mm x 19.4 mm x 15.9 mm

Height

6.25 in

Height Metric

15.9 mm

Length

30 in

Length Metric

76.2 mm

Weight

40 lb

WeightMetric

18.1 kg

Width

7.62 in

WidthMetric

19.4 mm

Logistics

Pallet Quantity

10

Resources and downloads