HUBBELL POWER SYSTEMS
Clevis Pole Suspension Yoke with 3.5 in (89 mm) Swivel Saddle
Clevis Pole Suspension Yoke with 3.5 in (89 mm) Swivel Saddle

Clevis Pole Suspension Yoke with 3.5 in (89 mm) Swivel Saddle

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4010168

The C401-1722 yoke is used with the H2947 series adjustable strain poles. The yoke is fabricated from high strength aluminum plate. With a maximum load of 15,000 pounds per insulator string, this yoke has two spring loaded latches which engage and lock the pole clamp into position on the yoke, 26 inches apart center-to-center, thus providing adequate clearance for corona rings. An eyebolt, which may be assembled on either side of the yoke, facilitate rigging. The yoke is equipped with a swivel saddle designed to cope with the variables of suspension strings on running corners. The saddle will rotate a full 360°-. The saddle will handle conductor yoke plates up to 1" in thickness.

  • Snatch blocks hooked into butt ring to keep heandlines from dragging over tower structure, giving clearance to tools in transit
  • Bronze mounting hooks are secured with bronze wing nuts on plated steel bolts
  • Hook adjustment will fit tower angle from 1-3/4" x 1-3/4" up to 6" x 6"
  • Maximum load for the gin is 500 lbs.

Product details

General

Catalog Number

C4010168

EU RoHS Indicator

No

Style

Hot-End Yokes

UPC

096359017455

Dimensions

Weight

16.6 lb

WeightMetric

7.5 kg

Resources and downloads