HUBBELL POWER SYSTEMS
Image of GP241P2 Fargo Lineman's Wrench
* Representative image
Image of GP241P2 Fargo Lineman's Wrench
play

Fargo Lineman's Wrench

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

GP241P2

Fargo Lineman's Wrench, 5/16" Rev. Allen Ratchet and Penta Socket.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

Product details

General

Catalog Number

GP241P2

End A Type

Reversible Allen Ratchet - 5/16" X 1.00"

End B Type

Penta Socket

EU RoHS Indicator

No

UPC

096359312963

Dimensions

Length

8.75 in

Weight

0.784 lb

Wrench Size - End A

5/16 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Resources and downloads

Specifications

Videos

play
Chance Fargo Wrench Line