HUBBELL POWER SYSTEMS
Image of GP20933 Fargo Lineman's Wrench
* Representative image
Image of GP20933 Fargo Lineman's Wrench
play

Fargo Lineman's Wrench

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

GP20933

Fargo Lineman's Wrench, 9/16" Ratchet and 5/16" Allen Ratchet.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

Product details

General

Catalog Number

GP20933

End A Type

Ratchet - 9/16"

End B Type

Allen Ratchet - 5/16" X 1.47"

EU RoHS Indicator

No

UPC

096359357209

Dimensions

Weight

0.882 lb

Wrench Size - End A

9/16 in

Wrench Size - End B

5/16 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Resources and downloads

Specifications

Videos

play
Chance Fargo Wrench Line