HUBBELL POWER SYSTEMS
Image of GP224 Fargo Lineman's Wrench
* Representative image
Image of GP224 Fargo Lineman's Wrench
play

Fargo Lineman's Wrench

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

GP224

Fargo Lineman's Wrench, 3/4" and 7/8" Ratchet.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

Product details

General

Catalog Number

GP224

End A Type

Ratchet - 3/4"

End B Type

Ratchet - 7/8"

UPC

096359312895

Dimensions

Length

9.5 in

Weight

0.627 lb

Wrench Size - End A

3/4 in

Wrench Size - End B

7/8 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Resources and downloads

Specifications

Videos

play
Chance Fargo Wrench Line