HPS_PPHID_250090
* Representative image
HPS_PPHID_250090

Flexible Insulated Wrench, 8'3" Overall Length, W/ Flexible 1/2" Square Drive and Universal Head

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H18916

Used for tightening nuts on hardware fittings onhigh-voltage lines

  • Epoxiglas ™ Pole is tested per ASTM F711 AND IEC 60855
  • Made using heavy duty 1.5" Diameter Epoxiglas Pole
  • Overall Length is 8'3"
  • 40 ft-lb torque ratingUniversal joint coil spring gives operator flexibility to control socket at various angles
  • Spring is easily removed for lubrication
  • Wrenches are made to fit any ½” square shank socket
  • Universal Head has a Hole Through Ferrule to allow for 5⁄8" Turning Rod to be used as a Torque Bar

Product details

General

EU RoHS Indicator
No
Storage Bag Included?
P643-8 (Bag not included. Must be ordered separately.)
Style
w/ Flexible 1/2" Sq. Plug & Universal Head
Torque Rating
40 ft-lbs
UPC
096359039440

Dimensions

Dimensions
103.0 in x 4.38 in x 4.38 in
Dimensions Metric
261.6 mm x 11.1 mm x 11.1 mm
Height
4.38 in
Height Metric
11.1 mm
Length
103 in
Length Metric
261.6 mm
Weight
9 lb
WeightMetric
4 kg
Width
4.38 in
WidthMetric
11.1 mm

Resources and downloads