text.skipToContent text.skipToNavigation

Parkingstand Arrester (5.1 kV MCOV)

by Hubbell Power Systems 

Catalog ID: 215PLA06

Deadfront Parkingstand Arrester.

Product Details

General

Bracket Type Parkingstand Bracket
Grounding Style 36 in Line Lead
Material Polymer
Type Underground Arresters
UPC 096359615309

Dimensions

Height 6.600 in
Maximum Operating Altitude 6000 ft
Weight 4.600 lb

Electrical Ratings

Duty Cycle 6 kV
MCOV 5.1 kV
Max. Discharge Volt. @ 1.5kA 19.5 kV
Max. Discharge Volt. @ 10kA 24.5 kV
Max. Discharge Volt. @ 20kA 28.5 kV
Max. Discharge Volt. @ 3kA 20.5 kV
Max. Discharge Volt. @ 40kA 37.0 kV
Max. Discharge Volt. @ 5kA 22.0 kV
Maximum Switching Surge Protective Level @ 500A 17.0 kV
kV Class 15 kV

Logistics

Standard Package 1