text.skipToContent text.skipToNavigation

Connecting Plug (900A)

By Hubbell Power Systems 

Catalog ID: 925CP

By Hubbell Power Systems
Catalog ID:  925CP
25kV Deadbreak Connecting Plug with Copper Current Carrying Components
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

Type Connecting Plug
UPC 096359393726

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21.5 kV
Current Rating 900 A
kV Class 25/28 kV;15 kV

Resources and Downloads

Videos

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)