text.skipToContent text.skipToNavigation

2-Position Junction

by Hubbell Power Systems 

Catalog ID: 228J2B

Load Break Junction, 2-Position, 200 Amp, 25/28 kV.

Product Details

General

Mounting Type Brackets
Number of Positions 2
Type 200Amp Load Break
UPC 09635936125

Dimensions

Weight 10.350 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 200 A
kV Class 25/28 kV

Logistics

Pallet Quantity 25 EA
Standard Package 1