text.skipToContent text.skipToNavigation

3-Position Junction

by Hubbell Power Systems 

Catalog ID: 228J3U

Load Break Junction, 3-Position, 200 Amp, 25/28 kV.

Product Details

General

Mounting Type U-Straps
Number of Positions 3
Type 200Amp Load Break
UPC 09635927522

Dimensions

Weight 8.340 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 200 A
kV Class 25/28 kV

Logistics

Pallet Quantity 108 EA
Standard Package 1