HUBBELL POWER SYSTEMS
HPS_PPHID_835975_PRODIMAGE
HPS_PPHID_835975_PRODIMAGE

15.5 kV, 110 kV BIL, 600 A, Porcelain (3" Bolt Circle) insulation, M3 Switch

Brand:

Chance

Catalog ID:

M3S62CR

14.4 kV, 110kV LIW, 600 A, Single-Phase Hookstick Disconnect Switch.

Chance Type M3S Station Class Disconnect Switches are Single Phase Hook Stick operated units ideal for manual switching up to 27kV 150kV BIL. They are rated either 900A or 600A and are suitable for station applications. All M3S disconnects include load break hooks for use with a portable load break tool. These also serve as a blade closing guide. Each switch has silver plated contact areas for smooth current transfer and a positve latching blade mechanism to prevent unwanted opening during surges. Each pull ring has a pry out lever which helps opening under ice conditions. The Chance M3S units are available with 3" Bolt Circle, TR Rated porcelain, ESP or Cycloaliphatic insulating materials. Each M3 is tested and manufactured in complete compliance with IEEE C37.30.1 Standard. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15 & 27kV Voltage Classes
  • 110 and 150kV BIL Insulation Levels
  • 600A & 900A Current Ratings
  • TR Rated Porcelain and Polymer Insulator Assemblies with 3” Bolt Circles
  • Station Base for Structure Mounting

Product details

General

Blade Type

Solid Copper (two blade truss-member)

Cantilever Bending Strength - Routine

2,000 Lbs (8.9 kN)

Catalog Number

M3S62CR

Color - Insulator

Sky Gray

Contact

Silver

Description - Captive Hardware

Consist of 4 each: 1/2" 13 Stainless Steel Splined Bolt, 1/2" Lockwasher and Bronze Nut

Insulator Type

Porcelain (3" Bolt Circle)

Material - Base

Galvanized Steel per ASTM A153

Tension Range

8000 lb

Torsional Strength

7,000 in Lbs (790.3 N-M)

Electrical Ratings

BIL

110 kV

Creep and Leakage Distance

15.5" (394mm)

Current Overload - 8hr Emergency

1080 A

Current Rating

600 A

Dead-Ending Rating - Working Load

8,000 Lbs

Reference Voltage Limit - Minimum

14.4 kV

Temperature Rise - Max. at 600A

42°C

Voltage - Maximum

15.5 kV

Withstand Current - Short Time (10 cycles)

40kA, asymmetrical

Withstand Current - Short Time (2 sec)

25kA, symmetrical

Withstand Current - Short Time (3 sec)

16kA, symmetrical

Certifications And Compliance

Industry Standard(s)

All Applicable ANSI/IEEE Standards

Logistics

Pallet Quantity

6 EA

Standard Package

1

Resources and downloads

Specifications

Sales Drawings