15 kV, 110 kV BIL, Type C Standard Polymer Cutout / Arrester Combination w/100A 10kAIC fuseholder

Brand:

Chance

Catalog ID:

CP71DM112LXM

15 kV, 110 kV BIL, Standard Type C Polymer Cutout / Arrester Combination with a 100A, 10kAIC fuseholder, large eyebolt connector and an extended NEMA "B" crossarm bracket.

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • ESP ( Enhanced Silicone Polymer ) Insulating Material
  • DG ( Thermal Diffusion Galvanization ) Insulator Assembly Castings
  • Ohio Brass Distribution Class Arresters in Standard, Heavy and Riser Pole Duty Ratings
  • Non Interchangeable Mounting Assembly

Product details

General

Bracket Type
Extended NEMA "B" for crossarm
Description - Replacement Fuse Holder
T710-112TM
Type
Cutout

Electrical Ratings

BIL
110 kV
Creep and Leakage Distance
12.6" (319mm)
Current Rating
100 A
Fuselink Current Range
1A to 100A
Reference Voltage Limit - Minimum
Thru 14.4kV
Temperature Rise - Max. at 300A
38° C
Voltage - Maximum
15 kV
Voltage - Radio Interference
Ambient @ 9.41kV
Voltage Rating
15 kV

Logistics

Standard Package
1

Resources and downloads

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)