1 Pole, 100 Amp Relay

Brand:

Trinetics

Catalog ID:

MR-ENX

1-pole, 480V, Norm Open; Form A air contact, 100A; Load protection: Fuse; Coil voltage: 120V; Control circuit source: Line; Photocell provision: Mounted Receptacle; HOA: Internal ; Control circuit arrester: Spark Gap; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.

Product details

General

Circuit Protection
Fuse
Contact
Air
Contact Configuration
N.O.
Material
Cast Aluminum
Number Of Poles
1
Size
17-1/4 x 11-7/16 x 8-1/4
UPC
096359618393

Electrical Ratings

Amperage Rating
100 A
Coil Voltage
120V
Voltage Rating
480 V

Resources and downloads