HUBBELL POWER SYSTEMS
HPS_PPHID_630833_PRODIMAGE
HPS_PPHID_630833_PRODIMAGE

1 Pole, 30 Amp Relay

Brand:

Trinetics

Catalog ID:

MRR-XD

1-pole, 120V, Norm Closed; Form B air contact, 30A; Load protection: Fuse; Coil voltage: 120V; Control circuit source: Line; Control circuit arrester: Spark Gap; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.

Product details

General

Catalog Number

MRR-XD

Circuit Protection

Fuse

Contact

Air

Contact Configuration

N.C.

Material

Phenolic

Number Of Poles

1

Size

9 x 3 15/16 x 3 7/8

UPC

096359591979

Electrical Ratings

Amperage Rating

30 A

Coil Voltage

120V

Voltage Rating

120 V

Resources and downloads