HUBBELL POWER SYSTEMS
HPS_PPHID_630833_PRODIMAGE
HPS_PPHID_630833_PRODIMAGE

1 Pole, 60 Amp Relay

Brand:

Trinetics

Catalog ID:

MR-HD

1-pole, 480V, Norm Open; Form A air contact, 60A; Load protection: Fuse; Coil voltage: 120V; Control circuit source: Line; Control circuit arrester: Spark Gap; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.

Product details

General

Catalog Number

MR-HD

Circuit Protection

Fuse

Contact

Air

Contact Configuration

N.O.

Number Of Poles

1

Electrical Ratings

Amperage Rating

60 A

Coil Voltage

120V

Voltage Rating

480 V

Resources and downloads

Specifications