HUBBELL POWER SYSTEMS
Sealed Contact Relays
Sealed Contact Relays

1 Pole, 30 Amp Relay

Brand:

Trinetics

Catalog ID:

MTR-XD

1-pole, 120V, Norm Open; Form A mercury contact, 30A; Load protection: Fuse; Coil voltage: 120V; Control circuit source: Line; Control circuit arrester: Spark Gap; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The MTR Series is designed for users who prefer mercury tube contactors that are hermetically sealed, have no contactor wear points, no-spark operation and only one moving part. The single moving part is a ceramic plunger that causes mercury to flow together or separate to electrically close and open the load circuit. The ruggedness and reliability of this simple design has been proven in thousands of field applications.

Product details

General

Catalog Number

MTR-XD

Circuit Protection

Fuse

Contact

Mercury

Contact Configuration

N.O.

Number Of Poles

1

Size

9 x 6 13/16 x 4

UPC

096359595359

Electrical Ratings

Amperage Rating

30 A

Coil Voltage

120V

Voltage Rating

120 V

Resources and downloads