text.skipToContent text.skipToNavigation

1Ø Programmable Resettable Sectionalizer (1Ø PRS)

By Hubbell Power Systems 

Catalog ID: C74001PPT

By Hubbell Power Systems
Catalog ID:  C74001PPT
15 kV, 110 kV BIL, Programmable Actuating Current 10A-480A, Programmable Count 1-4, Standard Sectionalizer, Module only.

1 year HPS warranty

More Options

Product Details

General

Ambient Temp. Range -40°C to 60 °C
Bracket Type Module only
Cutout Non-Loadbreak
EU RoHS Indicator No
Mounting Type Programmable Module Only
Number of Programmed Counts Programmable 1-4
Type Programmable Sectionalizer
UPC 096359490319

Dimensions

Weight 4.4 lb

Electrical Ratings

BIL 110 kV
Current Rating 300 A
Frequency Rating 60 Hz
Programmed Actuating Current Programmable 10-480A
Withstand Current - Short Time (1 sec) 4,000 Amps Symmetrical
Withstand Current - Short Time (10 cycles) 12,000 Amps Asymmetrical
Withstand Current - Short Time (3 sec) 3,200 Amps Symmetrical
kV Class 15 kV

Logistics

Pallet Quantity 80
Standard Package 1