HUBBELL POWER SYSTEMS
HPS_ID_X16G_PRODIMAGE
* Representative image
HPS_ID_X16G_PRODIMAGE
HPS_ID_1525533_Second

Anchor, Cross-Plate, 20in galvanized fits 1in rod

Brand:

Chance

Catalog ID:

X201G

Cross-Plate Anchor Galvanized for 20" (508 mm) Hole used with 1" (25.4 mm) Diameter Rod.

The Chance Cross-Plate anchor is made for installation in holes drilled by power diggers or dug with backhoe. . Because the size of the hole does not affect holding capacity, the hole can be dug by the same auger that is used to dig the pole holes ontransmission projects. Cross-Plate anchors are installed in a diagonal bored hole which is undercut so the anchor is at right angles to the guy. A rod trench is either cut with a trenching tool or drilled with a small power auger. Both anchor and rod trenchshould be refilled and tamped.

  • Cross-plate anchors are designed to be installed against side of hole. Rod trench is required to align rod with guy load.
  • Hot dipped galvanized per ASTM A153
  • Nut retainer on bottom of anchor holds nut in place during installation

Product details

General

Application

Earth Tension Anchoring

Catalog Number

X201G

Coating

Galvanized, ASTM A-153

Type

Earth Tension Anchors

UPC

096359066521

Dimensions

Anchor Hole Size

20 in

Area

250 in²

Rod Diameter - Order Separately

1 in

Weight

17.15 lb

Logistics

Pallet Quantity

50

Standard Package

1