HPS_ID_X16G_PRODIMAGE
* Representative image
HPS_ID_X16G_PRODIMAGE
HPS_ID_1525533_Second

Anchor, Cross-Plate, 24in galvanized fits 1in rod

Brand:

Chance

Catalog ID:

X24G

Cross-Plate Anchor Galvanized for 24" (610 mm) Hole used with 1" (25.4 mm) Diameter Rod.

The Chance Cross-Plate anchor is made for installation in holes drilled by power diggers or dug with backhoe. . Because the size of the hole does not affect holding capacity, the hole can be dug by the same auger that is used to dig the pole holes ontransmission projects. Cross-Plate anchors are installed in a diagonal bored hole which is undercut so the anchor is at right angles to the guy. A rod trench is either cut with a trenching tool or drilled with a small power auger. Both anchor and rod trenchshould be refilled and tamped.

  • Cross-plate anchors are designed to be installed against side of hole. Rod trench is required to align rod with guy load.
  • Hot dipped galvanized per ASTM A153
  • Nut retainer on bottom of anchor holds nut in place during installation

Product details

General

Application
Earth Tension Anchoring
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Type
Earth Tension Anchors
UPC
096359066613

Dimensions

Anchor Hole Size
24 in
Area
400 in²
Dimensions
24.000 in x 24.000 in x 4.000 in
Height
4 in
Length
24 in
Rod Diameter - Order Separately
1 in
Weight
34.114 lb
Width
24 in

Logistics

Pallet Quantity
24
Standard Package
1