Anchor, Disk, 16in X .187in, fits 3/4in rod

Brand:

Chance

Catalog ID:

C1022008

Corrosion-Resistant Anchor .187" (4.7mm) Thick for 16" (406 mm) Hole used with 0.75" (19.1 mm) Diameter Rod.

The Chance corrosion protected Disc Anchor is designed for low resistivity, alkaline and acidic soils with electrolyte combinations. Forged eye anchor rods (order separately) are available and include a plastic sleeve, flanged cap nut and fiber washer . The anchor rod's flanged cast cap nut is large and heavy for greater protection. The heat-shrink sleeve over the galvanized anchor rod helps prevent moisture from going down the rod. The insulating washer is plastic-reinforced thermoset material for better load-bearing properties.

  • Designed to be used with Protected Anchor Rods, Fiber Washer and Cap Nut
  • Coated with black paint

Product details

General

Application
Earth Tension Anchoring
Coating
Black Paint
Type
Corrosion-Resistant Anchor Parts
UPC
096359008507

Dimensions

Anchor Hole Size
16 in
Dimensions
16.000 in x 16.000 in x 3.000 in
Height
3 in
Length
16 in
Rod Diameter - Order Separately
0.75 in
Thickness
0.187 in
Weight
12.524 lb
Width
16 in

Logistics

Pallet Quantity
50
Standard Package
1