Anchor, Disk Washer, 1in

Brand:

Chance

Catalog ID:

C2100034

Corrosion-Resistant Anchor Fiber Reinforced Washer used with 1" (25.4 mm) Diameter Rod.

Insulating washer used with Chance Disk Anchor system. The washer is plastic-reinforced thermoset material for better load-bearing properties.

Designed to be used with Protected Anchor Rods, Cap Nut and Disk Anchor

Product details

General

Application
Earth Tension Anchoring
Coating
Galvanized, ASTM A-153, Black Paint, Plastic Tube
EU RoHS Indicator
No
Type
Corrosion-Resistant Anchor Parts
UPC
096359014423

Dimensions

Rod Diameter - Order Separately
1 in
Weight
0.186 lb

Logistics

Pallet Quantity
5760
Standard Package
10