HUBBELL POWER SYSTEMS
HUS_ID_EM-2379SH_PRODIMAGE
HUS_ID_EM-2379SH_PRODIMAGE
play
play

Bronze Vise Connector with Shear Head

Brand:

EMC

Catalog ID:

EM-2379SH

Accommodates #1/0–#4/0 AWG str., 390"–.552" (9.93–14.05mm), Torque shear head

Bronze Vise Type Connector with tongue & groove type alignment channels to keep the two halves of the clamp aligned with each other.

"Tongue and Groove" alignment channels with non-removable torque shear head bolt

Product details

General

Catalog Number

EM-2379SH

Conductor Related

Conductor Size

#1/0–#4/0 AWG str.

Resources and downloads

Specifications

Videos

play
Hubbell Powet Systems Vice Type Clamp
play
Hubbell Power Systems Bolted Parallel Groove, Vise Type, and U Bolt Clamps