HUBBELL POWER SYSTEMS
HUS_ID_EM-2376_PRODIMAGE
HUS_ID_EM-2376_PRODIMAGE
play
play

Bronze Vise Connector

Brand:

EMC

Catalog ID:

EM-2376

Accommodates #6–#2 AWG str., .162"–.320" (4.12–8.14mm)

Bronze Vise Type Connector with tongue & groove type alignment channels to keep the two halves of the clamp aligned with each other.

"Tongue and Groove" alignment channels

Product details

General

Catalog Number

EM-2376

Conductor Related

Conductor Size

#6–#2 AWG str.

Resources and downloads

Specifications

Videos

play
Hubbell Powet Systems Vice Type Clamp
play
Hubbell Power Systems Bolted Parallel Groove, Vise Type, and U Bolt Clamps