HUBBELL POWER SYSTEMS
Image of BB20045R Bus Bar Cover - Round 2"
* Representative image
Image of BB20045R Bus Bar Cover - Round 2"

Bus Bar Cover - Round 2"

Brand:

Reliaguard

Catalog ID:

BB20045R

Bus Bar Cover - Round 2 x 45"

Rigid bus cover designed for round pipe bus. Built in couplers for easy installation

  • Pipe Bus Guards are designed to couple together allowing for any length of application
  • All Reliaguard products are made from Reliatanium, a proprietary material designed by Reliaguard’s chemical engineering founders
  • Guards are clamshell design for easy opening by hand
  • Easy coupling of mated connections
  • Push through pins are provided to easily install the Pipe Bus Guards by hand
  • Retention of the guard once applied is a critical design feature to be considered

Product details

General

Application

Designed for all types of Pipe Bus Manufacturers equipment

Catalog Number

BB20045R

Color

Grey

Material - Body

Reliatanium

Product Category

Wildlife Protectors

UPC

096359754718

Dimensions

Diameter

2 in

Length

45 in

Logistics

Pallet Quantity

96