HUBBELL POWER SYSTEMS
HUS_ID_BC15023_PRODIMAGE
* Representative image
HUS_ID_BC15023_PRODIMAGE

Bushing Cover - #7 Medium - Mesh

Brand:

Reliaguard

Catalog ID:

BC15023

Bushing Cover - #7 Medium - Mesh

Medium bushing cover desinged to protect larger insulators and connection terminals, such as recloser bushings, breaker bushings and larger lightning arresters.

  • Overlapping fingers to prevent animals from using gaps to store food or nesting materials
  • Design that mounts under the first skirt
  • Lineman friendly loop latches
  • Optional push pin closure for permanent installation

Product details

General

Application

Protective guard for most overhead transformer bushings

Catalog Number

BC15023

Color

Grey

Material - Body

Reliatanium

Product Category

Wildlife Protectors

UPC

096359731757

Dimensions

Diameter

7.25 in

Dimensions

11.50 in x 7.30 in x 12.83 in

Height

12.83 in

Length

11.5 in

Weight

1.22 lb

Width

7.3 in

Logistics

Carton Quantity

12

Pallet Quantity

48