HUBBELL POWER SYSTEMS
HPS_ID_GC14101_PRODIMAGE
HPS_ID_GC14101_PRODIMAGE
play
play
+2
HPS_ID_GC14101_4_PRODIMAGE

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC14101

Bronze alloy ground clamping a copper cable to flat bar. Cable groove in bottom piece prevents excessive cable distortion

Ground clamps are heavy duty bronze alloy clamp used for grounding.

  • Bolts furnished are for clamping to 1/4" flat bar
  • Everdur hardware supplied by adding Suffix ED
  • If longer bolts are required, add bar thickness to catalog number.Example: GC1410112 for 1/2” bar

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC14101

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material - Hardware

Stainless Steel

UPC

096359346494

Dimensions

Dimensions

1.563 in x 1.25 in x 2 in

Height

2 in

Length

1.563 in

Weight

0.4 lb

Width

1.25 in

Conductor Related

Conductor Diameter - Maximum

0.419 in

Conductor Diameter - Minimum

0.162 in

Conductor Diameter Range

0.162 - 0.419

Conductor Type

Copper

Logistics

Pallet Quantity

5040

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship