HUBBELL POWER SYSTEMS
HPS_ID_GC140_PRODIMAGE
* Representative image
HPS_ID_GC140_PRODIMAGE
play
play

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC140G3

bronze alloy ground clamp for clamping a copper cable to a flat bar

Ground clamps are heavy duty bronze alloy clamp used for grounding.

  • "Everdur hardware supplied by adding Suffix ED
  • If longer bolts are required, add bar thickness to catalog number. Example: GC140G312 for 1/2” bar"

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC140G3

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Galvanized Steel

Material - Hardware

Galvanized Steel

UPC

096359400752

Dimensions

Weight

0.686 lb

Conductor Related

Conductor Diameter - Maximum

0.813 in

Conductor Diameter - Minimum

0.629 in

Conductor Diameter Range

0.629 - 0.813

Conductor Type

Copper

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship