HPS_ID_GC115_PRODIMAGE
* Representative image
HPS_ID_GC115_PRODIMAGE
play
play

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC11510B

"Grounding Clamp, SS Bolted, Copper Cable to Flat, Cable 0.365"-0.575" dia. to 1/4" Thick Flat, one piece Clamp, Material: Casting-Bronze alloy, Hardware-Stainless steel or galvanized steel"

"Everdur hardware supplied by adding Suffix ED"

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
Material
Bronze
Material - Hardware
Stainless Steel
UPC
096359306221

Dimensions

Diameter - Clamping Hardware
3.5 in
Diameter - Rod / Tube
3.5 in
Diameter - Rod / Tube Outside
4 in
Weight
1.96 lb

Conductor Related

Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.419
Conductor Type
Copper

Logistics

Pallet Quantity
864

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)