HPS_ID_C2000092_PRODIMAGE
* Representative image
HPS_ID_C2000092_PRODIMAGE
play

Rod, Expanding/Cross-Plate Anchor protected tube 3/4in X 7ft Thimbleye

Brand:

Chance

Catalog ID:

C2000089

Expanding/Cross-Plate Anchor Rod 0.75" (19.1 mm) Diameter Rod, 7' (2134 mm) long with Thimbleye with protective plastic tube.

Anchor rods used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heave square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153, Black asphalt paint applied over galvanizing, plastic tube assembled on rod
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

Product details

General

Application
Earth Tension Anchoring
Coating
Galvanized, ASTM A-153 with Plastic Tube
Eyenut Style
Thimbleye
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
23000 lb.
Type
Anchor Rod
UPC
096359647478

Dimensions

Length
84 in
Rod Diameter
0.75 in
Weight
10.78 lb

Logistics

Pallet Quantity
50
Standard Package
5

Resources and downloads

Catalogs

Videos

play
CHANCE Expanding Anchors (VI0642E)